You are here: Tools > AKD into KAS > Workbench User Guide > Motor I2t algorithm

Motor I2t algorithm

Set IL.MIMODE on pg. 1 to 1 to use the 2t algorithm for motor protection. If MOTOR.ICONT on pg. 1 has not been automatically configured, set it to the continuous rating of the motor. Then configure the warning threshold using IL.MI2TWTHRESH on pg. 1.

Parameters

The following parameters are used for the motor load I2t algorithm.

IL.MI2T on pg. 1: Current motor load in [%].

IL.MI2TWTHRESH on pg. 1: Warning threshold in [%]. The AKD generates a warning n309 in case that the IL.MI2T exceeds this warning threshold.

IL.MIMODE on pg. 1: Motor protection mode. This parameter determines whether the motor foldback algorithm or the I2t algorithm is responsible for the motor protection.

Functional description of the motor I2t algorithm

The connected motor can be protected using two different kinds of algorithms:

The algorithm used by the AKD can be chosen using IL.MIMODE.

The motor I2t algorithm calculates continuously an artificial motor load value and limits the supplied current in case that the motor load reaches 100[%].

The motor load is calculated by applying a low pass filter with time constant τ to the I2 load.

Increasing motor load:

Decreasing motor load:

The variable iq describes the current generated by the AKD, which is responsible for achieving torqueTorque is the tendency of a force to rotate an object about an axis. Just as a force is a push or a pull, a torque can be thought of as a twist on the motor shaft whereas id describes the generated current, which has an impact on the electrical field of the motor.

The motor load is described as an exponential function with the time constant τ calculated in the following manner:

The figure below shows the progress of the motor load in case that continuous current is applied to the motor starting from t1 and in case that no current will be applied any more starting from t2. The motor load will reach a 100% value after 5*τ in case that continuous current is applied by the AKD.

A current limitation is used by the AKD in order to protect the motor-coil from overheating. The variable IL.MIFOLD , which is responsible for limiting the current in the motor windings (see Foldback on pg. 1) will be set to MOTOR.ICONT on pg. 1 in case that IL.MI2T reaches a value of 100%. The value of IL.MIFOLD will be set to MOTOR.IPEAK on pg. 1 as soon as the value of IL.MI2T falls under 95%. The following figure describes the limitation of the supplied current.

Details about IL.MI2T

IL.MI2T is calculated based on measured motor currents (IL.FB on pg. 1 and IL.DFB on pg. 1). When the motor is disabled, instead of zero percent in IL.MI2T or 0 IL.FB/IL.DFB, there will be a small percentage number, usually 1-3% depending on the drive. This is caused by current measurement noise/resolution limit and is normal.

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™